IESNA:LM-63-2002
[TEST]P1201247
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1A-830-U-SLR
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 80 CRI, 3000K, 350mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 30.9 WATTS, 0.263 AMPS
[_THDi]6.356
[_PF]0.995
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4038
TILT=NONE
26 -1 1 37 73 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
555.3 597.1 642.1 687.3 721.9 743.1 756 763.2 771.2 780.5
792.4 808.6 830.4 856.2 887.5 940.3 1020 1125.6 1256.2 1419.4
1633.3 1878.8 2140.3 2378.1 2521.8 2448.8 2302.8 2107 1871.9 1591.7
1237.3 884 578.6 336.3 148 45.8 0
555.3 592.5 632 670.6 700.8 719.9 731.8 738.7 745.7 754.4
766.9 784.3 806.9 832.9 865.3 911.9 978.5 1065.9 1175.5 1305.9
1462.2 1626.4 1771.9 1875.1 1900.9 1792.3 1638.7 1455.9 1256.5 1040.2
792.4 554.6 357.3 206.8 93 30.5 0
555.3 588 621.8 653.9 679.6 696.7 707.6 714.2 720.2 728.4
741.4 759.9 783.4 809.7 842.9 883.4 937.1 1006.1 1094.9 1192.3
1291 1373.9 1403.6 1372.1 1280 1135.8 974.7 804.8 641 488.8
347.5 225.2 136 77.3 38.1 15.1 0
555.3 583.1 611.7 638.4 659.3 673.6 682.5 686.8 690.2 694.7
702.9 715.7 732.2 749.5 769.2 791.2 819.2 855.9 904.1 955.4
1003 1034 1027.2 979.2 889.9 769.1 645.9 525.3 413.6 316.2
229.5 155.5 100.2 61.6 32.9 13.7 0
555.3 578.2 601.7 623 638.9 650.5 657.5 659.5 660.1 661
664.4 671.4 681 689.3 695.4 699 701.3 705.6 713.3 718.5
715.1 694.1 650.7 586.3 499.8 402.4 317.2 245.7 186.1 143.6
111.5 85.8 64.3 46 27.8 12.2 0
555.3 573.3 591.5 608 620.7 629 632.7 630.7 625.3 618.6
612 607.6 605.5 602.9 598.1 589.9 578.5 566.8 555.9 546.9
537.1 520.6 493.1 454.4 404.2 344.1 290 238 188.3 150.2
117.5 89.9 66.1 46.3 27.7 12 0
555.3 568.4 581.4 593 602.4 607.5 607.9 602 590.4 576.2
559.6 543.8 529.9 516.5 500.9 480.7 455.8 428 398.6 375.4
359.2 347.1 335.5 322.6 308.6 285.7 262.7 230.2 190.5 156.9
123.6 94.1 67.8 46.6 27.5 11.9 0
555.3 563.7 571.9 579.7 586.8 589.8 587.4 577.3 559.9 539.4
516.5 495.6 478.1 463.1 448.3 430.8 410.1 387.1 362.7 343.4
330.6 322.2 316.1 308.8 297.8 278.5 259.3 232.1 199.3 169.4
137.5 107.6 79.2 55.1 33.7 14.4 0
555.3 559.1 562.4 566.5 571.1 572 566.9 552.7 529.3 502.6
473.4 447.5 426.4 409.6 395.7 381 364.3 346.2 326.8 311.5
302.1 297.3 296.6 295.1 287 271.3 255.9 234 208.1 181.8
151.4 121.1 90.7 63.5 39.8 16.9 0
555.3 554.5 553.4 554.3 556 556.2 549.4 532 505.3 475.3
445.4 422 404.9 392.4 381.3 368.4 353 335.7 316.2 297.8
284 276.6 277.3 278.1 275.7 270 256.1 233.5 208.1 183.9
161.1 137 109.6 79.7 51.9 21.9 0
555.3 549.5 544.6 542.9 543.7 544.8 540.2 526.4 503.8 478.2
453.3 431.6 412.5 395.7 379.9 363.3 345.2 325.9 306.7 289.6
274.5 263.3 257.3 253.8 250.4 246.5 238.2 223.5 204.8 183.9
160.3 136.6 109.6 80.6 53.1 23.4 0
555.3 545.4 536.9 532.6 532.9 535.9 536 527.9 511 488.9
465.7 443.5 421.9 401.3 381.4 361.6 341.3 320.8 301.7 285.4
270.8 259.6 251.6 245.3 239.5 232.8 223.7 211.4 196.2 178
155.7 132.9 106.5 79.1 51.5 22.8 0
555.3 541.3 529.2 522.3 522.1 527.1 531.8 529.5 518.3 499.6
478 455.4 431.4 406.9 383 359.9 337.5 315.7 296.8 281.3
267.1 256 245.8 236.9 228.5 219.1 209.1 199.3 187.5 172.1
151.2 129.3 103.4 77.6 49.9 22.2 0
555.3 537.6 522.7 513.8 513.5 521.4 532.5 538.8 534.4 518
494.6 469.1 442.7 415.9 389.9 364.9 341 318.6 299.2 283.6
270.7 261.4 253.4 245.1 235.7 223.7 210.9 198.7 185.6 169.3
148.5 126.6 101.2 76 48 21.8 0
555.3 534 516.2 505.3 505 515.8 533.3 548.1 550.6 536.5
511.2 482.6 454 425 396.7 369.8 344.6 321.5 301.7 285.8
274.3 266.8 261.1 253.3 242.9 228.3 212.6 198.2 183.7 166.5
145.8 123.8 98.9 74.4 46.2 21.5 0
555.3 530.7 510.5 498.1 497.3 509.7 531.7 553 560.9 549.9
524.4 493.3 462.8 433.4 405.1 378.1 352.6 329.1 308.9 292.9
281 272.9 267.7 261.1 251.8 238.7 223.8 208.4 192.7 173.6
151.1 128.1 102.4 74.1 44.7 21.4 0
555.3 527.5 504.8 490.9 489.5 503.7 530.2 557.9 571.2 563.4
537.6 503.9 471.6 441.9 413.5 386.5 360.7 336.8 316.2 300
287.7 279 274.3 268.9 260.8 249.1 234.9 218.7 201.8 180.7
156.4 132.4 106 73.8 43.1 21.3 0
555.3 524.3 499.6 484.6 482.4 496.3 523.7 552.7 568.9 564.8
542.6 509.4 476.1 446.8 419.4 393.8 369.2 345.9 325.7 309.4
296.1 286.8 281.1 275.6 267.6 256.4 241.9 225.4 207.5 185.9
161.1 136.5 109.4 72.6 39.8 18.8 0
555.3 521.1 494.4 478.2 475.3 488.9 517.3 547.6 566.4 566.2
547.5 514.9 480.6 451.8 425.4 401.2 377.7 355.1 335.2 318.8
304.5 294.7 288 282.4 274.5 263.8 249 232 213.3 191.1
165.8 140.5 112.8 71.4 36.5 16.3 0
555.3 518.6 490.4 473.5 469.6 481.6 507 533.9 550.8 551.3
535.3 506.2 474 445.7 421 399.2 378.2 357.5 338.7 322.8
309.7 300.8 294.5 289 281.1 269.8 254.3 236.6 217.4 195.2
169.5 144.4 115.8 77.7 42.4 18.8 0
555.3 516.1 486.4 468.8 463.9 474.4 496.7 520.3 535.2 536.4
523 497.5 467.3 439.6 416.7 397.2 378.6 360 342.2 326.8
314.9 307 301 295.6 287.8 275.9 259.6 241.2 221.6 199.3
173.2 148.3 118.7 84 48.4 21.3 0
555.3 514 483.6 465.4 460.2 469.6 489.4 509.5 522.1 522.9
511 488.1 460.6 434.3 411.8 392.7 374.8 356.7 339.2 324.8
314.7 308.1 302.6 297.1 289.5 277.5 261.3 242.9 223.2 201.1
175.1 150.1 121.2 88.1 53.5 23.3 0
555.3 512 480.9 462.1 456.4 464.8 482.1 498.8 508.9 509.3
499 478.8 453.9 428.9 406.9 388.1 370.9 353.5 336.3 322.8
314.7 309.2 304.1 298.7 291.2 279.2 263 244.5 224.7 203
177.1 152 123.6 92.3 58.6 25.4 0
555.3 510.4 478.9 459.8 454.3 462.4 478.8 493.9 502.6 502.6
493.2 474.9 451.9 427.6 404.9 384.5 365.7 347 328.9 316.2
309.4 304.9 300.3 294.9 287.5 275.8 259.8 241.5 222.3 201
176.1 150.6 123 92 58.2 24.9 0
555.3 508.9 476.9 457.6 452.1 460 475.5 488.9 496.2 495.9
487.4 471 449.9 426.3 402.9 380.9 360.5 340.5 321.5 309.5
304.1 300.6 296.6 291.1 283.8 272.5 256.5 238.6 219.9 199
175.1 149.2 122.4 91.7 57.7 24.3 0
555.3 507.4 475.4 456.2 451 459 474.2 487.3 494.2 493.7
485.3 470 449.9 426.5 402.5 379 356.9 335.4 315.4 304
298.9 296 292.5 287.1 279.6 268.1 252.3 234.7 216.2 195.4
172.1 146.2 118.3 88.3 55.1 23 0
555.3 505.9 473.9 454.9 449.8 458.1 472.9 485.6 492.2 491.4
483.2 469.1 449.9 426.7 402.1 377.1 353.4 330.2 309.4 298.4
293.8 291.4 288.5 283.1 275.5 263.8 248.1 230.8 212.4 191.9
169.1 143.1 114.2 84.8 52.4 21.6 0
555.3 504.1 472.4 453.8 449.4 457.9 472.8 485.4 491.6 490.5
482 468.8 450.2 427 401.8 376.1 351.4 326.8 305.5 294.7
290.2 288.1 285.5 280 272.3 259.9 244.8 227.8 209 188.6
166 140.6 109.5 81.8 49.6 20.2 0
555.3 505.9 473.9 454.9 449.8 458.1 472.9 485.6 492.2 491.4
483.2 469.1 449.9 426.7 402.1 377.1 353.4 330.2 309.4 298.4
293.8 291.4 288.5 283.1 275.5 263.8 248.1 230.8 212.4 191.9
169.1 143.1 114.2 84.8 52.4 21.6 0
555.3 507.4 475.4 456.2 451 459 474.2 487.3 494.2 493.7
485.3 470 449.9 426.5 402.5 379 356.9 335.4 315.4 304
298.9 296 292.5 287.1 279.6 268.1 252.3 234.7 216.2 195.4
172.1 146.2 118.3 88.3 55.1 23 0
555.3 508.9 476.9 457.6 452.1 460 475.5 488.9 496.2 495.9
487.4 471 449.9 426.3 402.9 380.9 360.5 340.5 321.5 309.5
304.1 300.6 296.6 291.1 283.8 272.5 256.5 238.6 219.9 199
175.1 149.2 122.4 91.7 57.7 24.3 0
555.3 510.4 478.9 459.8 454.3 462.4 478.8 493.9 502.6 502.6
493.2 474.9 451.9 427.6 404.9 384.5 365.7 347 328.9 316.2
309.4 304.9 300.3 294.9 287.5 275.8 259.8 241.5 222.3 201
176.1 150.6 123 92 58.2 24.9 0
555.3 512 480.9 462.1 456.4 464.8 482.1 498.8 508.9 509.3
499 478.8 453.9 428.9 406.9 388.1 370.9 353.5 336.3 322.8
314.7 309.2 304.1 298.7 291.2 279.2 263 244.5 224.7 203
177.1 152 123.6 92.3 58.6 25.4 0
555.3 514 483.6 465.4 460.2 469.6 489.4 509.5 522.1 522.9
511 488.1 460.6 434.3 411.8 392.7 374.8 356.7 339.2 324.8
314.7 308.1 302.6 297.1 289.5 277.5 261.3 242.9 223.2 201.1
175.1 150.1 121.2 88.1 53.5 23.3 0
555.3 516.1 486.4 468.8 463.9 474.4 496.7 520.3 535.2 536.4
523 497.5 467.3 439.6 416.7 397.2 378.6 360 342.2 326.8
314.9 307 301 295.6 287.8 275.9 259.6 241.2 221.6 199.3
173.2 148.3 118.7 84 48.4 21.3 0
555.3 518.6 490.4 473.5 469.6 481.6 507 533.9 550.8 551.3
535.3 506.2 474 445.7 421 399.2 378.2 357.5 338.7 322.8
309.7 300.8 294.5 289 281.1 269.8 254.3 236.6 217.4 195.2
169.5 144.4 115.8 77.7 42.4 18.8 0
555.3 521.1 494.4 478.2 475.3 488.9 517.3 547.6 566.4 566.2
547.5 514.9 480.6 451.8 425.4 401.2 377.7 355.1 335.2 318.8
304.5 294.7 288 282.4 274.5 263.8 249 232 213.3 191.1
165.8 140.5 112.8 71.4 36.5 16.3 0
555.3 524.3 499.6 484.6 482.4 496.3 523.7 552.7 568.9 564.8
542.6 509.4 476.1 446.8 419.4 393.8 369.2 345.9 325.7 309.4
296.1 286.8 281.1 275.6 267.6 256.4 241.9 225.4 207.5 185.9
161.1 136.5 109.4 72.6 39.8 18.8 0
555.3 527.5 504.8 490.9 489.5 503.7 530.2 557.9 571.2 563.4
537.6 503.9 471.6 441.9 413.5 386.5 360.7 336.8 316.2 300
287.7 279 274.3 268.9 260.8 249.1 234.9 218.7 201.8 180.7
156.4 132.4 106 73.8 43.1 21.3 0
555.3 530.7 510.5 498.1 497.3 509.7 531.7 553 560.9 549.9
524.4 493.3 462.8 433.4 405.1 378.1 352.6 329.1 308.9 292.9
281 272.9 267.7 261.1 251.8 238.7 223.8 208.4 192.7 173.6
151.1 128.1 102.4 74.1 44.7 21.4 0
555.3 534 516.2 505.3 505 515.8 533.3 548.1 550.6 536.5
511.2 482.6 454 425 396.7 369.8 344.6 321.5 301.7 285.8
274.3 266.8 261.1 253.3 242.9 228.3 212.6 198.2 183.7 166.5
145.8 123.8 98.9 74.4 46.2 21.5 0
555.3 537.6 522.7 513.8 513.5 521.4 532.5 538.8 534.4 518
494.6 469.1 442.7 415.9 389.9 364.9 341 318.6 299.2 283.6
270.7 261.4 253.4 245.1 235.7 223.7 210.9 198.7 185.6 169.3
148.5 126.6 101.2 76 48 21.8 0
555.3 541.3 529.2 522.3 522.1 527.1 531.8 529.5 518.3 499.6
478 455.4 431.4 406.9 383 359.9 337.5 315.7 296.8 281.3
267.1 256 245.8 236.9 228.5 219.1 209.1 199.3 187.5 172.1
151.2 129.3 103.4 77.6 49.9 22.2 0
555.3 545.4 536.9 532.6 532.9 535.9 536 527.9 511 488.9
465.7 443.5 421.9 401.3 381.4 361.6 341.3 320.8 301.7 285.4
270.8 259.6 251.6 245.3 239.5 232.8 223.7 211.4 196.2 178
155.7 132.9 106.5 79.1 51.5 22.8 0
555.3 549.5 544.6 542.9 543.7 544.8 540.2 526.4 503.8 478.2
453.3 431.6 412.5 395.7 379.9 363.3 345.2 325.9 306.7 289.6
274.5 263.3 257.3 253.8 250.4 246.5 238.2 223.5 204.8 183.9
160.3 136.6 109.6 80.6 53.1 23.4 0
555.3 554.5 553.4 554.3 556 556.2 549.4 532 505.3 475.3
445.4 422 404.9 392.4 381.3 368.4 353 335.7 316.2 297.8
284 276.6 277.3 278.1 275.7 270 256.1 233.5 208.1 183.9
161.1 137 109.6 79.7 51.9 21.9 0
555.3 559.1 562.4 566.5 571.1 572 566.9 552.7 529.3 502.6
473.4 447.5 426.4 409.6 395.7 381 364.3 346.2 326.8 311.5
302.1 297.3 296.6 295.1 287 271.3 255.9 234 208.1 181.8
151.4 121.1 90.7 63.5 39.8 16.9 0
555.3 563.7 571.9 579.7 586.8 589.8 587.4 577.3 559.9 539.4
516.5 495.6 478.1 463.1 448.3 430.8 410.1 387.1 362.7 343.4
330.6 322.2 316.1 308.8 297.8 278.5 259.3 232.1 199.3 169.4
137.5 107.6 79.2 55.1 33.7 14.4 0
555.3 568.4 581.4 593 602.4 607.5 607.9 602 590.4 576.2
559.6 543.8 529.9 516.5 500.9 480.7 455.8 428 398.6 375.4
359.2 347.1 335.5 322.6 308.6 285.7 262.7 230.2 190.5 156.9
123.6 94.1 67.8 46.6 27.5 11.9 0
555.3 573.3 591.5 608 620.7 629 632.7 630.7 625.3 618.6
612 607.6 605.5 602.9 598.1 589.9 578.5 566.8 555.9 546.9
537.1 520.6 493.1 454.4 404.2 344.1 290 238 188.3 150.2
117.5 89.9 66.1 46.3 27.7 12 0
555.3 578.2 601.7 623 638.9 650.5 657.5 659.5 660.1 661
664.4 671.4 681 689.3 695.4 699 701.3 705.6 713.3 718.5
715.1 694.1 650.7 586.3 499.8 402.4 317.2 245.7 186.1 143.6
111.5 85.8 64.3 46 27.8 12.2 0
555.3 583.1 611.7 638.4 659.3 673.6 682.5 686.8 690.2 694.7
702.9 715.7 732.2 749.5 769.2 791.2 819.2 855.9 904.1 955.4
1003 1034 1027.2 979.2 889.9 769.1 645.9 525.3 413.6 316.2
229.5 155.5 100.2 61.6 32.9 13.7 0
555.3 588 621.8 653.9 679.6 696.7 707.6 714.2 720.2 728.4
741.4 759.9 783.4 809.7 842.9 883.4 937.1 1006.1 1094.9 1192.3
1291 1373.9 1403.6 1372.1 1280 1135.8 974.7 804.8 641 488.8
347.5 225.2 136 77.3 38.1 15.1 0
555.3 592.5 632 670.6 700.8 719.9 731.8 738.7 745.7 754.4
766.9 784.3 806.9 832.9 865.3 911.9 978.5 1065.9 1175.5 1305.9
1462.2 1626.4 1771.9 1875.1 1900.9 1792.3 1638.7 1455.9 1256.5 1040.2
792.4 554.6 357.3 206.8 93 30.5 0
555.3 597.1 642.1 687.3 721.9 743.1 756 763.2 771.2 780.5
792.4 808.6 830.4 856.2 887.5 940.3 1020 1125.6 1256.2 1419.4
1633.3 1878.8 2140.3 2378.1 2521.8 2448.8 2302.8 2107 1871.9 1591.7
1237.3 884 578.6 336.3 148 45.8 0
555.3 599.4 650 700.1 737.1 759.6 770.2 772.8 774.6 776.1
778.6 783.8 793.5 805.7 825.7 867.5 940.8 1047.1 1185.6 1350.7
1548.5 1776.2 2038.9 2322.8 2607.6 2683.2 2522.7 2316.3 2099.5 1852.9
1507.6 1136.3 790.9 481.5 225 71.7 0
555.3 601.7 657.9 713 752.3 776 784.4 782.4 777.9 771.7
764.7 759.1 756.6 755.1 763.8 794.7 861.7 968.6 1115 1282.1
1463.7 1673.6 1937.4 2267.6 2693.4 2917.6 2742.7 2525.5 2327.1 2114.1
1777.9 1388.7 1003.1 626.6 302 97.6 0
555.3 604.9 665.8 724.5 765.9 788.3 792.1 782.6 767.8 750.7
732.9 716.9 704.7 696.4 702.6 739.1 820.3 944.8 1104.5 1280
1464.1 1663.2 1897 2186.4 2592.6 2906.3 2786.3 2545.9 2336.2 2120.6
1802.2 1423.4 1046.3 674.8 343 120.5 0
555.3 608.1 673.6 736.1 779.5 800.5 799.8 782.7 757.7 729.8
701 674.7 652.8 637.7 641.4 683.5 778.9 920.9 1094 1277.8
1464.5 1652.8 1856.5 2105.3 2491.8 2894.9 2829.8 2566.3 2345.4 2127.2
1826.4 1458.1 1089.5 723.1 384.1 143.4 0
555.3 610 677.9 743.1 787.7 806.5 800 774.1 738.6 701.7
667 637 613.5 600.8 615.8 681.8 808.1 984.6 1196 1425
1654.1 1879.3 2108.6 2359.9 2732.7 3115.5 3110.2 2858.5 2606.7 2331.6
1985.5 1579.1 1180.8 785.9 435.7 169.2 0
555.3 611.9 682.1 750 795.9 812.5 800.2 765.5 719.6 673.7
633 599.3 574.2 563.8 590.2 680.2 837.3 1048.3 1298 1572.1
1843.7 2105.8 2360.7 2614.4 2973.6 3336.2 3390.7 3150.7 2868 2536.1
2144.5 1700 1272.1 848.8 487.3 195 0
555.3 612.9 684.7 753.8 799.5 814.5 798.1 757.5 705.7 656.4
614.7 581.4 557.6 550.8 587.1 694.1 871.2 1109.9 1399.3 1720.3
2039.4 2347.9 2649.3 2941.3 3323.6 3669.2 3713.6 3475 3147 2745.1
2291.7 1804.3 1326.9 871.6 500.3 196.1 0
555.3 613.9 687.3 757.6 803.2 816.5 796 749.6 691.8 639
596.6 563.5 540.9 537.7 584.1 708 905.1 1171.5 1500.5 1868.5
2235.1 2590 2937.9 3268.2 3673.6 4002.2 4036.4 3799.2 3426.1 2954
2438.8 1908.7 1381.7 894.5 513.3 197.2 0
555.3 613.4 689.3 759.4 804.6 816.7 793.5 744 683.3 629.6
587.6 555 533.1 532 583.6 715.3 922 1207.7 1562 1955.6
2353.4 2731.8 3106.6 3477.3 3899.6 4211.1 4214.3 3938.6 3503.5 2961.9
2399.4 1840.9 1272.7 808.8 444.7 165.6 0
555.3 613.9 687.3 757.6 803.2 816.5 796 749.6 691.8 639
596.6 563.5 540.9 537.7 584.1 708 905.1 1171.5 1500.5 1868.5
2235.1 2590 2937.9 3268.2 3673.6 4002.2 4036.4 3799.2 3426.1 2954
2438.8 1908.7 1381.7 894.5 513.3 197.2 0
555.3 612.9 684.7 753.8 799.5 814.5 798.1 757.5 705.7 656.4
614.7 581.4 557.6 550.8 587.1 694.1 871.2 1109.9 1399.3 1720.3
2039.4 2347.9 2649.3 2941.3 3323.6 3669.2 3713.6 3475 3147 2745.1
2291.7 1804.3 1326.9 871.6 500.3 196.1 0
555.3 611.9 682.1 750 795.9 812.5 800.2 765.5 719.6 673.7
633 599.3 574.2 563.8 590.2 680.2 837.3 1048.3 1298 1572.1
1843.7 2105.8 2360.7 2614.4 2973.6 3336.2 3390.7 3150.7 2868 2536.1
2144.5 1700 1272.1 848.8 487.3 195 0
555.3 610 677.9 743.1 787.7 806.5 800 774.1 738.6 701.7
667 637 613.5 600.8 615.8 681.8 808.1 984.6 1196 1425
1654.1 1879.3 2108.6 2359.9 2732.7 3115.5 3110.2 2858.5 2606.7 2331.6
1985.5 1579.1 1180.8 785.9 435.7 169.2 0
555.3 608.1 673.6 736.1 779.5 800.5 799.8 782.7 757.7 729.8
701 674.7 652.8 637.7 641.4 683.5 778.9 920.9 1094 1277.8
1464.5 1652.8 1856.5 2105.3 2491.8 2894.9 2829.8 2566.3 2345.4 2127.2
1826.4 1458.1 1089.5 723.1 384.1 143.4 0
555.3 604.9 665.8 724.5 765.9 788.3 792.1 782.6 767.8 750.7
732.9 716.9 704.7 696.4 702.6 739.1 820.3 944.8 1104.5 1280
1464.1 1663.2 1897 2186.4 2592.6 2906.3 2786.3 2545.9 2336.2 2120.6
1802.2 1423.4 1046.3 674.8 343 120.5 0
555.3 601.7 657.9 713 752.3 776 784.4 782.4 777.9 771.7
764.7 759.1 756.6 755.1 763.8 794.7 861.7 968.6 1115 1282.1
1463.7 1673.6 1937.4 2267.6 2693.4 2917.6 2742.7 2525.5 2327.1 2114.1
1777.9 1388.7 1003.1 626.6 302 97.6 0
555.3 599.4 650 700.1 737.1 759.6 770.2 772.8 774.6 776.1
778.6 783.8 793.5 805.7 825.7 867.5 940.8 1047.1 1185.6 1350.7
1548.5 1776.2 2038.9 2322.8 2607.6 2683.2 2522.7 2316.3 2099.5 1852.9
1507.6 1136.3 790.9 481.5 225 71.7 0
555.3 597.1 642.1 687.3 721.9 743.1 756 763.2 771.2 780.5
792.4 808.6 830.4 856.2 887.5 940.3 1020 1125.6 1256.2 1419.4
1633.3 1878.8 2140.3 2378.1 2521.8 2448.8 2302.8 2107 1871.9 1591.7
1237.3 884 578.6 336.3 148 45.8 0
